Continuous controller with button interface, 4-gang for KNX
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2100 01
2100 01
EAN 4010337048022
Packing unit 1
PS 06
pure white glossy
Order no. 2100 03
2100 03
EAN 4010337048039
Packing unit 1
PS 06
pure white matt
Order no. 2100 27
2100 27
EAN 4010337048060
Packing unit 1
PS 06
anthracite
Order no. 2100 28
2100 28
EAN 4010337048077
Packing unit 1
PS 06
colour aluminium
Order no. 2100 26
2100 26
EAN 4010337048053
Packing unit 1
PS 06
black matt
Order no. 2100 005
2100 005
EAN 4010337037255
Packing unit 1
PS 06
grey matt
Order no. 2100 015
2100 015
EAN 4010337083016
Packing unit 1
PS 06
stainless steel
Order no. 2100 600
2100 600
EAN 4010337021520
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • The setpoint value is changed using the adjustment dial.
  • A presence button is used to switch between Comfort and Standby mode.
  • The current statuses are displayed on the continuous controller by LEDs.
  • This control has the following control functions: TE(1,2,3,0,0,0,0,0)

Technical data

Installation depth:
23 mm

Connection cross section
J-Y(St)Y:
2 × 2 × 0.8 mm²

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Continuous regulator with 4-gang button interface
Product database

Product database from ETS2, 176 kbytes.

Order no. 2100 ..

VD2, 300 Kb

Load


Continuous regulator with 4-gang button interface
Product database

Product database from ETS3.0d, 174 kbytes.

Order no. 2100 ..

VD4, 301 Kb

Load


Continuous regulator/object regulator with push button interface, 4-gang
Technical Documentation

Technical documentation.

Order no. 2100 ..
2101 ..

PDF, 1.129 Kb

Load


Continuous-action regulator
Operating instructions

Operating instructions.

Order no. 2100 ..

PDF, 1.205 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 282 Kb

Load


Ordering info Features Downloads