Switching actuator, 16-gang 16 A / blind actuator, 8-gang 16 A Standard for Gira One and KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 5028 00
5028 00
EAN 4010337061076
Packing unit 1
PS 66
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Alternative description

Optional accessories

Depending on the parameterisation, the actuator can be used as a switching actuator or a blind actuator. Mixed configurations of switching and blind actuators are also possible. For the blind actuator function, two neighbouring relay outputs are combined to form one blind output.

Features

Features

  • Blind or switching operation can be parametrised. In blind operation, the adjacent outputs (A1/A2, A3/A4...) are combined into one blind output. Mixed operation at one actuator (e.g. A1 & A2 blind, A3 & A4 blind, A5 switching, A6 switching ...) is possible.
  • Actively transmitting feedback or status messages can be delayed globally after a bus voltage recovery or ETS programming operation.
  • Manual operation of the outputs independently of KNX with intelligent LED status displays for saving energy.
  • Advanced manual actuation: Toggle between blind mode and switching mode before starting up the ETS.
  • Heartbeat function for monitoring the device, cyclical transmission 1 bit.
  • Bistable relay.
  • Supply from KNX bus, no additional power supply required.
  • Simplified terminal connection (no terminal overlapping).

Blind functions

  • Operating mode can be parametrised: Control of slat blinds, roller shutters, awnings, skylights or ventilation flaps.
  • Separately parameterisable curtain runtimes with runtime extension for movements into the upper end position.
  • For slat blinds, a slat runtime can be parametrised independently.
  • Switchover time for change of direction and times for short and long-term operation (Step, Move) can be set.
  • Feedback on the curtain or slat position. In addition, feedback on an invalid curtain position or a drive movement is possible.
  • Assignments of up to 5 different safety functions (3 wind alarms, 1 rain alarm, 1 frost alarm), or with cyclical monitoring. The safety functions (objects, cycle times, priority) are created in a device-based manner for all outputs. An assignment of individual outputs to the safety functions and the safety reactions can be parametrised based on the channel.
  • Blocking function can be implemented for each blind output.
  • Simple sun protection: Sun protection function with fixed and variable curtain or slat positions at the beginning or end of the function can be activated separately for each output.
  • Up to 16 internal scenes can be parametrised per output.
  • Scene memory function: Additional visual feedback.
  • Twilight function.
  • Status messages for upper and lower end positions.

Switching functions

  • Independent switching of the switching outputs.
  • NO contact or NC contact operation.
  • Switching feedback: transmitting to the bus cyclically or when there is a change.
  • Logical individual linking function for each output.
  • Reaction upon bus voltage recovery can be set for each output (ON or no reaction).
  • Blocking function with feedback object can be parametrised for each channel.
  • Time functions (switch-on and switch-off delay, staircase light function – also with advance warning function).
  • Integration into light scenes possible: Up to 16 internal scenes can be parametrised per output.

Technical data

KNX medium:
TP256

Rated voltage
KNX:
DC 21 to 32 V SELV

Switching capacity:
AC 250 V, 16 A / AC1

Maximum switch-on current:
800 A (200 µs), 165 A (20 ms)

Current carrying capacity of adjacent outputs:
Total 20 A

Connected load
Ohmic load:
3000 W
Capacitive load:
16 A, max. 140 µF
Motors (blind or fan):
1380 W
Light bulbs:
2300 W
HV halogen lamps:
2500 W
HV LED lamps:
typically 400 W
Wound electronic transformer:
1200 VA
Tronic transformer:
1500 W
Fluorescent lamps, uncompensated:
1000 VA
Fluorescent lamps,lead-lag circuit:
2300 VA
Fluorescent lamps, parallel-compensated:
1160 VA
Mercury-vapour lamps, uncompensated:
1000 W
Mercury-vapour lamps, parallel-compensated:
1160 W

Connections
KNX:
Connection and junction terminal
Load:
Screw terminals (max. 4 mm² or 2 x 2.5 mm²)

Current consumption
KNX:
5 to 18 mA

Notes

  • KNX Data Secure compatible.
  • Fast application download (long frame support).
  • Installation on DIN top-hat rail.

Scope of supply

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular width (MW): 8

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


PSTI Statement of Compliance

Order no.

PDF, 282 Kb

Load


Switching actuator / blind actuator 16 A Standard & Komfort for KNX
Operating instructions

Operating instructions.

Order no. 5023 00
5028 00
5030 00
5033 00
5038 00
5040 00

PDF, 1.146 Kb

Load


Switching actuator / blind actuator 16 A Standard for KNX
Technical Documentation

Technical documentation, version 2.2.

Order no. 5023 00
5028 00
5030 00

PDF, 2.607 Kb

Load


Switching actuator / blind actuator 16 A Standard for KNX
Technical Documentation

Technical documentation, version 2.5.

Order no. 5023 00
5028 00
5030 00

PDF, 2.408 Kb

Load


Switching actuator / blind actuator 16 A Standard for KNX
Technical Documentation

Technical documentation, version 2.6.

Order no. 5023 00
5028 00
5030 00

PDF, 2.592 Kb

Load


Switching actuator 16 A / blind actuator 16 A Standard for KNX
Product database

Product database from ETS5.7.2

Order no. 5023 00
5028 00
5030 00

ZIP, 5.025 Kb

Load


Ordering info Features Downloads