Gira Standard 55 cover frame with inscription space
cream white glossy

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 1091 01
1091 01
EAN 4010337091011
Packing unit 10
PS 01
2-gang horizontal
Order no. 1092 01
1092 01
EAN 4010337092018
Packing unit 10
PS 01
2-gang vertical
Order no. 1102 01
1102 01
EAN 4010337102014
Packing unit 10
PS 01
3-gang horizontal
Order no. 1093 01
1093 01
EAN 4010337093015
Packing unit 1/5
PS 01
3-gang vertical
Order no. 1103 01
1103 01
EAN 4010337103011
Packing unit 1/5
PS 01
4-gang horizontal
Order no. 1094 01
1094 01
EAN 4010337094012
Packing unit 1/5
PS 01
4-gang vertical
Order no. 1114 01
1114 01
EAN 4010337008903
Packing unit 1/5
PS 01
5-gang horizontal
Order no. 1095 01
1095 01
EAN 4010337095019
Packing unit 1
PS 01
5-gang vertical
Order no. 1115 01
1115 01
EAN 4010337115014
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Features

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.

Notes

  • Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira Standard 55 - Range of functions in the basic installation
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads