New

System 3000 LED rotary dimming insert Basic RC

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2457 00
2457 00
EAN 4010337131458
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 01/2026.

Necessary accessories

Optional accessories

Features

Features

  • Device operates on trailing edge principle.
  • It is switched on with a bulb-saving soft start.
  • Push-button/2-way switch for integration in 2-way switching and intermediate switching configurations.
  • Minimum brightness can be adjusted.
  • Maximum brightness can be adjusted.
  • Electronic short-circuit and overload protection.
  • Electronic excess-temperature protection.
  • No neutral conductor required.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
None

Connected load at 35°C.
HV LED lamps (trailing edge):
Typically 3 to 200 W
Light bulbs:
3 to 200 W
HV halogen lamps:
3 to 200 W
Electronic transformer with LV LED (trailing edge):
Typically 3 to 200 W

Cable length
Load:
Max. 100 m

Installation depth:
24 mm

Installation:
in device box in accordance with DIN 49073

Ambient temperature:
0°C to +35°C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


LED rotary dimming insert Basic RC
Operating instructions

Operating instructions.

Order no. 2457 00

PDF, 384 Kb

Load


Ordering info Features Downloads