Button with rocker, 2-gang for Gira One and KNX
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5173 01
5173 01
EAN 4010337090533
Packing unit 1/5
PS 06
pure white glossy
Order no. 5173 03
5173 03
EAN 4010337090540
Packing unit 1/5
PS 06
pure white matt
Order no. 5173 27
5173 27
EAN 4010337090557
Packing unit 1/5
PS 06
anthracite
Order no. 5173 28
5173 28
EAN 4010337090564
Packing unit 1/5
PS 06
colour aluminium
Order no. 5173 26
5173 26
EAN 4010337090571
Packing unit 1/5
PS 06
black matt
Order no. 5173 005
5173 005
EAN 4010337090588
Packing unit 1/5
PS 06
grey matt
Order no. 5173 015
5173 015
EAN 4010337090601
Packing unit 1/5
PS 06
stainless steel
Order no. 5173 600
5173 600
EAN 4010337090595
Packing unit 1/5
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Button for KNX and Gira One with integrated bus coupler.
  • Integrated temperature sensor.
  • Rocker function or button function can be set for each operating surface.
  • Control of up to four functions possible using the button function of the KNX button.

Operating functions

  • The button or rocker function operating concept can be parametrised.
  • Switching, dimming and colour temperature, colour control and brightness, blinds, value transmitter, scene auxiliary unit, two-channel operation and controller auxiliary unit.
  • Switching: The command when pressing and / or releasing is adjustable (No reaction, Switch on, Switch off, Switch over).
  • Dimming and colour temperature: Brightness and/or colour temperature, the command when pressing, the time between switching and dimming, the dimming in different steps, the telegram repetition if pressed for a long time and the sending of a stop telegram at the end of pressing can be set.
  • Colour control and brightness: Colour cycle or brightness adjustment, the command when pressing, the time between switching and dimming, the start value, the increment and the time between two telegrams can be set.
  • Blinds: The command when pressed and the operating concept are adjustable. The operating concept can be adapted in the times for short and long actuation and slat adjustment.
  • Value transmitter: The mode of operation (1-byte, 2-byte, 3-byte or 6-byte value transmitter) and the value are adjustable.
  • Scene auxiliary unit: The mode of operation (with or without memory function) and the scene number are adjustable.
  • 2-channel operation: Up to two telegrams can be sent to the KNX by pressing a button. The operating concept can be set and the time for short and long actuation can be adjusted. The mode of operation of the channels can be set separately.
  • Controller auxiliary unit: The mode of operation (operating mode switch-over, forced operating mode switch-over, presence function and setpoint adjustment) can be set.
  • Function for disabling individual buttons and rockers.

Controller auxiliary unit properties

  • The controller auxiliary unit can be parametrised as the function of a rocker or button. Control of a room temperature controller (operating modes, presence function and setpoint adjustment).
  • Evaluation of the controller status via status LED.
  • Temperature measurement can be activated. Measurement of the room temperature with an internal sensor or optionally by creating a measured value of the internally measured temperature with an external temperature.

Functions of the status LEDs

  • The function selection is made for each status LED. The following functions can be parametrised: always OFF, always ON, actuation display, telegram acknowledgement, status display, control with separate LED object, operating mode display, controller status display, presence status display and setpoint adjustment.
  • Colour can be parametrised. The colour selection is performed either for all status LEDs or separately for each status LED of the device. The status LEDs can light up optionally in red, green or blue.
  • The brightness of the status LED can be adjusted in five steps. With night-time reduction, the brightness of the status LEDs can be reduced in the night hours by means of a communication object.

Technical data

KNX medium:
TP256

KNX connection:
Connection and junction terminal

Protection class:
III

Installation depth:
15 mm

Ambient temperature:
-5 °C to +50 °C

Notes

  • KNX Data Secure compatible.
  • For use when using Gira TX_44, adapter frame IP20 and the cover from System 55.
  • The rockers are optionally interchangeable with alternative versions.

Scope of supply

  • Connection and junction terminal for KNX included with delivery.
  • Support ring with screws included with delivery.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Button, rocker for Gira One
Operating instructions

Operating instructions.

Order no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..

PDF, 3.407 Kb

Load


Button, rocker for KNX
Operating instructions

Operating instructions.

Order no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..

PDF, 3.519 Kb

Load


Button, rocker for KNX
Technical Documentation

Technical documentation.

Order no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..

PDF, 4.993 Kb

Load


Button, rocker for KNX
Product database

Product database from ETS5.7.3

Order no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..

ZIP, 4.113 Kb

Load


Gira One
Guides / system basics

System basics

Order no.

PDF, 50.639 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 283 Kb

Load


Ordering info Features Downloads