System 3000 room temperature controller Display

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5393 01
5393 01
EAN 4010337055112
Packing unit 1/5
PS 02
pure white glossy
Order no. 5393 03
5393 03
EAN 4010337055129
Packing unit 1/5
PS 02
pure white matt
Order no. 5393 27
5393 27
EAN 4010337055174
Packing unit 1/5
PS 02
colour aluminium
Order no. 5393 26
5393 26
EAN 4010337055167
Packing unit 1/5
PS 02
anthracite
Order no. 5393 28
5393 28
EAN 4010337055181
Packing unit 1/5
PS 02
black matt
Order no. 5393 005
5393 005
EAN 4010337055235
Packing unit 1/5
PS 02
grey matt
Order no. 5393 015
5393 015
EAN 4010337087311
Packing unit 1/5
PS 02
stainless steel
Order no. 5393 600
5393 600
EAN 4010337055211
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
System 3000 room climate

S3000 RTC ins. + sens.conn.

System 3000 switching insert

S3000 relay swit.ins. S3000 electr.swit.ins.

Features

Features

  • Operation via capacitive sensor surface.
  • Manual and time-controlled room temperature regulation.
  • The current time can be stored as a switching time, quick programming.
  • Automatic summer/winter time switchover, deactivatable.
  • Timer with three memory areas. For each memory area comfort and lowering time for Mon-Fri and Sat+Sun.
  • Setting of a comfort, reduction, cooling and frost protection temperature.
  • Controller output: Pulse width modulation (PWM) or 2-point control.
  • Heating optimisation (the temperature is reached at the set time).
  • Adaptation to valves (normally open or normally closed).
  • Activation of cooling mode via the insert.
  • Supports internal and external temperature sensors.
  • Temperature drop detection.
  • Operation lock.
  • Valve protection function.
  • The display switches off after 2 minutes, permanent display of the current time is possible.
  • The combination of the top unit 5394xx with 540700 is only possible for I05 (index) or higher.
  • This control has the following control functions: TW(0,2,0,0,0,0,0,0)

Technical data

Accuracy per month:
± 10 s

Power reserve:
approx. 4 h

Ambient temperature:
-5 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


Room temperature controller Display, Room temperature controller BT
Operating instructions

Operating instructions.

Order no. 5393 ..
5394 ..

PDF, 628 Kb

Load


Ordering info Features Downloads