The bus coupler is the interface between the bus and the application module for KNX, e.g. info display, RS232 data interface, automatic control switch.
The bus coupler can receive, send, and evaluate messages.
The bus coupler contains the address, the system program, and user-specific programs.
Programming the physical address is authorised by pressing the programming button.
Status display via red programming LED.
Technical data
KNX medium:
TP256
KNX connection:
Connection and junction terminal
Installation depth:
23 mm
Ambient temperature:
-5 °C to +45 °C
Notes
For device box with screw attachment only.
Scope of supply
Connection and junction terminal for KNX included in the scope of delivery.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.