Push-button sensor 3 Plus F100 in operation without external sensor
Features
Features
The bus coupler 3 establishes the connection between the KNX system and an application module for KNX.
The combination of the bus coupler 3 and an application module produces a functional unit.
In the ETS project, this unit is configured in the form of the application program of the application module.
Technical data
KNX medium:
TP256
KNX connection:
Connection and junction terminal
Protection class:
III
Installation depth:
22 mm
Ambient temperature:
-25 °C to +55 °C
Scope of supply
Connection and junction terminal for KNX included in the scope of delivery.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.