USB power supply insert, 2-gang
Type A / type A

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
black
Order no. 2359 00
2359 00
EAN 4010337084655
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2025.

Necessary accessories

One of the following articles:
 

cov. TAE USB cov. in.sp. TAE USB

Features

Features

  • Charging option for up to two end devices simultaneously using USB cable type A.
  • Suitable as a charging device, e.g. for mobile telephones and similar devices.

Technical data

Charging current:
max. 3 A

Rated voltage
Primary:
AC 100 – 240 V, 50/60 Hz
Secondary:
5 V (± 5%)

Standby:
≤ 0.15 W

Installation depth:
32 mm

Ambient temperature:
+10 °C to +40 °C

Efficiency:
≥ 75%

Compliant with standards:
DIN EN 60950-1/A2

Scope of supply

  • USB cable type A is not included in the scope of delivery.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 235900

RFA, 440 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 235900

IFC, 15 Kb

Load


Insert for USB power supply, 2-gang
Operating instructions

Operating instructions.

Order no. 2349 00
2359 00
2369 00

PDF, 535 Kb

Load


Ordering info Features Downloads