Charging option for up to two end devices simultaneously using USB cable type A.
Suitable as a charging device, e.g. for mobile telephones and similar devices.
Technical data
Charging current:
max. 3 A
Rated voltage
Primary:
AC 100 – 240 V, 50/60 Hz
Secondary:
5 V (± 5%)
Standby:
≤ 0.15 W
Installation depth:
32 mm
Ambient temperature:
+10 °C to +40 °C
Efficiency:
≥ 75%
Compliant with standards:
DIN EN 60950-1/A2
Scope of supply
USB cable type A is not included in the scope of delivery.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.