Independent of the construction progress, the housings can already be installed in the building shell. Cables and modules can then be added when they are needed. Housings available in metal alloy laquered in traffic white (RAL 9016) or anthracite: all robust materials which ensure durability.
Features
Features
Very low installation height of just 28.4 mm.
Vertical and horizontal installation (only for surface-mounted housings, 2-gang, 3-gang, 4-gang and 5-gang) enables optimal adaptation to the installation site.
Suitable for use on façades with a thermal insulation composite system.
Notes
Surface-mounted housing, 1-gang only for use with door station module and System 106 Keyless In components.
Scope of supply
Flat ribbon cable, 10-pole and terminating resistors are included with delivery (exception: surface-mounted housing, 1-gang).
Dimensions in mm
1-gang:
106,5
106,5
23,35
2-gang:
106,5
213,0
25,35
3-gang:
106,5
319,5
25,35
4-gang:
106,5
426,0
25,35
2 x 2-gang:
213,0
213,0
25,35
5-gang:
106,5
532,5
25,35
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.