New

Area or line coupler for KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2123 00
2123 00
EAN 4010337125686
Packing unit 1
PS 66
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Features

Features

  • Provides a data link between two KNX lines/segments/areas and ensures galvanic isolation between these lines/segments/areas.
  • Can be operated as an area coupler, line coupler, segment coupler or amplifier by addressing.
  • Use as a segment coupler to extend a line with additional line segments, with a filter table configurable for the line segment.
  • Filter functions for group telegrams and physically addressed telegrams can be configured separately in the ETS.
  • Manual operation to deactivate the filter functions (separately for group telegrams and physically addressed telegrams).
  • Indication of the current operating mode and status of the filter functions via multi-coloured status LEDs.
  • Filtering, forwarding and blocking of encrypted and unencrypted telegrams regardless of start-up as a KNX Data Secure product.
  • Secure proxy for connecting an unencrypted and encrypted line (e.g. in use between a building (unencrypted line) and the outside (encrypted line)) or when using two devices to create a secure bridge between two unencrypted lines.
  • Automatic setting of the functionality as a secure proxy in ETS6 after secure start-up using a device certificate.
  • Configuration and start-up of the device from ETS 5 from version 5.7.7 when used as an area coupler, line coupler, or amplifier. With ETS 6 from version 6.1.0 (recommended), additional use as a segment coupler or secure proxy.

Technical data

KNX medium:
TP256

Rated voltage
KNX:
DC 21 to 32 V SELV

KNX current consumption
higher-level line:
9 mA
lower-level line:
5 mA

Connections
KNX:
Connection and junction terminal

Ambient temperature:
-5 °C to +45 °C

Notes

  • KNX Data Secure compatible.
  • Firmware can be updated using the Gira ETS Service App (additional software).

Scope of supply

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular width (MW): 1

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Area or line coupler
Operating instructions

Operating instructions.

Order no. 2123 00

PDF, 865 Kb

Load


Area or line coupler
Technical Documentation

Technical documentation.

Order no. 2123 00

PDF, 647 Kb

Load


Area or line coupler
Product database

from ETS5.7.7

Order no. 2123 00

ZIP, 648 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 281 Kb

Load


Ordering info Features Downloads