Gira One Medium:
Twisted-Pair (TP), YCYM 2 x 2 x 0,8
Output voltage:
DC 3.3 V SELV
Output current per channel:
3,3 mA
Length cable set:
25 cm, can be extended to max. 10 m
Ambient temperature:
-5 °C to +45 °C
Dimensions (LxWxH):
43.0 x 28.5 x 15.4 mm
Current consumption:
4 to 9 mA
Connection:
Connection and junction terminal
Input cable:
5-wire cable set