New

DALI gateway Colour, 2-gang for KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2112 00
2112 00
EAN 4010337110071
Packing unit 1
PS 66
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Optional accessories

Features

Features

    General

    • Depending on the device variant, either one DALI system (1-gang device variant) or in two separate DALI systems (2-gang device variant).
    • Compatible with DALI and DALI-2 Standard.
    • Switching and dimming of a maximum of 64 lights with DALI operating device (e.g. electronic ballast) per DALI system.
    • Up to 6 different addressing types enable group-oriented or individually addressed control of DALI lights using KNX telegrams.
    • A total of 64 DALI device channels are available per DALI system. These can be used either for a maximum of 64 individually addressed DALI operating devices or for any combination of group-addressed (max. 32) and individually addressed DALI operating devices.
    • Support for the control of DALI operating devices of the “Tunable White” device type (DALI Device Type 8 - TW). Control of colour temperature via relative or absolute dimming and also via scenes and effects. The colour temperature is controlled largely independently of the brightness control for the light sources used.
    • Realisation of a dim-to-warm function optionally static (via ETS parameters) or dynamic (via KNX communication object).
    • Realisation of a daytime colour temperature curve for the implementation of biologically effective lighting (HCL: Human Centric Lighting) possible. Up to four HCL matrices that can be freely configured in terms of brightness and colour temperature are available for this purpose and can be activated and switched by the user or according to the time of day and day of the week
    • Control of the light colour when using DALI operating devices of the “Colour Control” device type (DALI Device Type 8 - RGBW Colour Control). The gateway enables flexible colour control in the “RGB”, “RGBW”, and “HSV” colour spaces. In the “RGB” colour spaces, the colour can be controlled by relative or absolute dimming either via combined or separate communication objects according to the KNX specifications. In the “HSV” colour space, separate objects are always available for absolute control of the light colour by hue (H), saturation (S) and brightness value (V).
    • A colour transition can be implemented to create different colour moods depending on the time of day and day of the week (CTM: Colour Transition Mode). Up to four CTM matrices that can be freely configured are available for this purpose. Each matrix allows individual colour preferences to be set, with or without brightness adjustment. The matrices can be individually activated and switched when the gateway is in operation.
    • With colour control: Execution of automatic colour circle and brightness cycles. The colour cycle is used for automatic overall colour control of DALI lights. This function uses the cyclical adjustment of the hue in the colour circle. This results in continuous colour transitions that can be started and stopped as preferred during the gateway’s runtime. The automatic brightness cycle functions in the same way. This function adjusts the brightness in the entire brightness range in cycles, thereby creating individual brightness scenarios.
    • Optional central control of all connected DALI components possible (broadcast). This eliminates the need to start up DALI, which means that lighting systems with low functional requirements can be put into operation quickly and easily (simplified configuration without starting up DALI).
    • Manual operation of the groups and individual devices independently of the bus (also site operation with broadcast control) separated for the DALI systems. Control of switching condition and brightness.
    • Feedback about DALI error status, DALI Busy, or DALI short circuit and notification of power supply failure.
    • Up to 6 central switching and dimming functions.
    • Global switching status and standby switch-off of the connected electronic ballasts can be implemented. Group feedback of all switching conditions possible.
    • Groups and individual devices can be included in up to 16 light scenes per DALI system to control brightness, colour temperature, and colour.
    • Implementation of DALI start-up and DALI test via Device Configuration App, which is fully integrated into the ETS and supplements the standard parameter dialogue.
    • Support for DALI-2 sensors (DALI-2 input device). Supported DALI sensors: DALI buttons/button interface, DALI knob/slider, DALI presence detector, DALI brightness sensor
    • Commands from DALI sensors are displayed on KNX (switching, dimming etc.).
    • Broadcast control via KNX communication objects as an additional control option for DALI group or individual control.

    Group and device functions

    • Each group and each individual device has the full range of functions without restriction. All channel-oriented functions can be parameterised separately for each group or each individual device. This enables independent and multifunctional control of the DALI operating devices.
    • Active status messages for switching status, brightness value, colour temperature and colour are possible.
    • Brightness and colour temperature limits (minimum, maximum) can be set.
    • Dimming behaviour and dimming characteristics can be parameterised.
    • Gentle switching on and off of lights (soft ON, soft OFF).
    • Disable function or alternative forced setting function can be parameterised. Light groups and individual devices may flash when the disable function is activated.
    • Time functions (switch-on/switch-off delay, staircase light function - also with advance warning function).
    • Elapsed operating time meter.
    • DALI Power-ON level and DALI system failure level can be set via the “After bus/mains voltage recovery” and “In the event of bus/mains voltage failure” behaviour parameters respectively.
    • Reactions in the event of bus/mains voltage failure and recovery and after an ETS programming process can be set (for brightness control). Fixed for colour temperature and colour control.

    From firmware version 2.0.0 and application program version 2.2 (available from February 2025)

    • DALI-2 sensors (e.g. pushbutton sensors, rotary sensors, presence detectors or light sensors) are supported as input devices in instant mode.
    • Multimaster-compatible, DALI-2 sensors can be installed as application controllers in any DALI system (individual devices, groups and broadcast operation – no start-up via the gateway required).The KNX gateway reads the telegrams and tracks the status for correct visualisation.
    • Up to 32 DALI sensors are additionally addressable and configurable (the actual possible number depends on the power consumption of the sensors and the DALI operating devices).
    • The button sensor type is supported for the following sensor functions: switching, dimming, blind/shutter/awning/roof window, value transmitter, scene auxiliary unit.
    • The following sensor types are also supported: knob/slider, presence detector and brightness sensor. Instance types 1 to 4 and instance type 0 devices are supported: DALI flush-mounted rotary dimming insert with integrated power supply unit (2027 00) and DALI flush-mounted rotary dimming insert (2026 00).

    ETS Device Configuration App (DCA)

    • Convenient DALI start-up in the ETS (without external software components). DALI operating devices and DALI sensors are identified, addressed and assigned in the DALI start-up environment of the DCA, separated for both DALI systems.
    • Rapid identification of DALI operating devices using keyboard control and automatic flashing function.
    • Offline DALI configuration: After reading out the DALI installation, further extensive configuration of the previously detected DALI devices, such as assigning them to groups or individual devices etc., can also be carried out without an existing connection to the DALI installation.
    • The allocation of the DALI short addresses can be influenced individually. Supplemented by group and device names, it is possible to uniquely identify DALI operating devices in this way.
    • Optional deactivation of brightness adjustment during DALI device search (e.g. in existing systems).
    • Checking of DALI device types when assigning DALI operating devices to configured groups or individual devices. This prevents functional incompatibilities after start-up.
    • Compatibility mode to support non-DALI compliant operating devices.
    • Partial DALI start-up: When this function is used, operating devices already found during a DALI device search are retained even if they do not respond to the gateway.
    • Test function of all DALI groups created or individual DALI operating devices: central ON/OFF switching (broadcast), device test (ON/OFF, brightness value and colour temperature or colour specification, device status), group test (ON/OFF, brightness value and colour temperature or colour specification) and tests of scenes.
    • Export and import of parameterisation templates in XML format.
    • Documentation function for creating a configuration report as a PDF (overview of group assignment or entire device configuration).

    Technical data

    KNX me­dium:
    TP256

    Cur­rent con­sump­tion:
    4.5 to 5.0 mA

    Rated voltage
    AC:
    AC 110 to 240 V, 50/60 Hz
    DC:
    DC 110 to 240 V

    Power loss:
    max. 3 W

    DALI rated voltage:
    DC 16 V (typ.)

    Out­put cur­rent per DALI sys­tem:
    typ. 128 mA, max. 250 mA for short peri­ods

    Guar­an­teed bus cur­rent per DALI sys­tem:
    148 mA

    Max. num­ber of ad­dress­ableDALI op­er­at­ing devices:
    64 per DALI sys­tem

    Max. num­ber of ad­dress­ableDALI sensors:
    32 per DALI sys­tem

    DALI trans­fer rate:
    1.2 kbit/s

    Con­nec­tions
    KNX:
    Con­nec­tion and junc­tion ter­minal
    DALI:
    Screw ter­min­als

    Cable lengths between gate­way and op­er­at­ing device
    Ø 1.5 mm²:
    Max. 300 m
    Ø 1.0 mm²:
    max. 238 m
    Ø 0.75 mm²:
    max. 174 m
    Ø 0.5 mm²:
    max. 116 m

    Con­nec­tion cross sec­tion:
    Max. 4 mm²

    Am­bi­ent tem­per­at­ure:
    -5 °C to +45 °C

    Notes

    • KNX Data Secure compatible.
    • Firmware can be updated using the Gira ETS Service App (additional software).
    • The full functionality of the DALI system can only be ensured if exclusively DALI-2 operating devices are used.
    • The DALI systems are supplied with power exclusively via the DALI gateway. The connection of an additional power supply to any of the DALI systems is not permitted.

    Scope of supply

    • Connection and junction terminal for KNX included with delivery.

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database

    Further links

    DALI light control
    More

    The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects.
    More

    Download


    Data sheet

    PDF

    Load


    Advertisement text

    TXT

    Load


    DALI gateway Colour, 1-gang / DALI gateway Colour, 2-gang
    Operating instructions

    Operating instructions.

    Order no. 2111 00
    2112 00

    PDF, 1.380 Kb

    Load


    DALI gateway Colour, 1-gang / DALI gateway Colour, 2-gang
    Technical Documentation

    Technical documentation.

    Order no. 2111 00
    2112 00

    PDF, 8.883 Kb

    Load


    DALI gateway Colour, 1-gang / DALI gateway Colour, 2-gang
    Product database

    from ETS5.7.7

    Order no. 2111 00
    2112 00

    ZIP, 10.523 Kb

    Load


    Device Configuration App (DCA)
    Software

    Carrying out DALI commissioning for the DALI Gateway Color 1-gang or 2-gang for KNX.

    Order no. 2111 00
    2112 00

    ZIP, 10.490 Kb

    Load


    PSTI Statement of Compliance

    Order no.

    PDF, 281 Kb

    Load


    Ordering info Features Downloads

    Cookie consent

    By clicking “Accept all”, you consent to Gira using cookies and similar technologies and processing your website usage data to improve this website and to create your user profile in order to show personalised advertising. Please note that Gira also shares information about your use of the website with our social media, advertising and analytics partners.

    You also consent to Gira and third parties processing your website usage data in third countries deemed not to be secure outside the EEA for these purposes, even if a level of data protection comparable to EU law is not guaranteed. Among other things, there is a risk that authorities there can access the processed data and that the rights of data subjects are compromised or excluded.

    You can change your settings at any time by clicking the “Cookie settings” link at the bottom of any page. You can withdraw your consent there at any time with future effect.

    All cookies that we require in order to display the site to you.

    Data processing purposes:

    • Private customer site: Use of all the site's session-based features
    • Business customer site: Authentication, preferences and caching of user inputs

    Categories of personal data:

    • Private customer site: IP address, duration of session, user browser, end device
    • Business customer site: Settings and preferences. Including name, address and e-mail if a contact form is filled out. (For reuse on another form within the same session), IP address (anonymised)

    Legal basis and legitimate interests pursued, if applicable:

    • Article 6(1)(f) GDPR
    • Legitimate interests pursued: See data processing purposes

    Recipients:Internal departments, in so far as access is necessary for task fulfilment

    Third country transfer:None

    Validity period of the cookie:

    • Storage of data for the duration of the session, until the browser is closed
    • Time of storage: When loading the page

    Data processing purposes:Serves to maintain the status of the Home Assistant configuration when using the Gira Home Assistant

    Categories of personal data:IP address, configuration ID – a personal reference is only available when configuration is completed (tradesperson selected and data entered)

    Legal basis and legitimate interests pursued, if applicable:

    • Article 6(1)(f) GDPR
    • Legitimate interests pursued: See data processing purposes

    Recipients:Internal departments, in so far as access is necessary for task fulfilment

    Third country transfer:None

    Validity period of the cookie:Duration of the session

    Data processing purposes:Authentication in the Gira device portal (SDA portal)

    Categories of personal data:IP address (anonymised)

    Legal basis and legitimate interests pursued, if applicable:Article 6(1)(b) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • ISE Individuelle Software und Elektronik GmbH

    Third country transfer:None

    Validity period of the cookie:Duration of the session

    Data processing purposes:Optimisation of the site for different browser types

    Categories of personal data:IP address, duration of session, user browser, end device

    Legal basis and legitimate interests pursued, if applicable:Article 6(1)(f) GDPR

    Recipients:Internal departments, in so far as access is necessary for task fulfilment

    Third country transfer:None

    Validity period of the cookie:Duration of the session

    Data processing purposes:Protection against cross-site scripts

    Categories of personal data:IP address, duration of session, user browser, end device

    Legal basis and legitimate interests pursued, if applicable:Article 6(1)(f) GDPR

    Recipients:Internal departments, in so far as access is necessary for task fulfilment

    Third country transfer:None

    Validity period of the cookie:2 hours

    Data processing purposes:Transmission of registration role for displaying relevant information and services

    Categories of personal data:IP address (anonymised), target group classification (building owner/end user, specialised tradesperson, planner, wholesaler, architect)

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Article 6(1)(f) GDPR
    • Legitimate interests pursued: See data processing purposes

    Recipients:Internal departments, in so far as access is necessary for task fulfilment

    Third country transfer:None

    Validity period of the cookie:6 months

    Use of cookies and similar technologies to improve our website and offers.

    Data processing purposes:Statistical analysis of website usage

    Categories of personal data:IP address (anonymised/abbreviated), approximate region of the visitor, browser and plug-ins used, browser language setting, time of page view, load time, operating system, screen size, referrer, time of previous visits, number of visits

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:Internal departments, in so far as access is necessary for task fulfilment

    Third country transfer:None

    Validity period of the cookie:

    • 12 months
    • Time of storage: Following consent

    Data processing purposes:Verification of whether data entry on websites is done by a human or by an automated program

    Categories of personal data:

    • Private customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user
    • Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • Google Ireland Ltd, Google LLC (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:12 months

    Data processing purposes:Analysis of website usage. Google Analytics examines, among other things, the location of visitors and the length of time spent on individual pages, thus enabling better page and feature optimisation.

    Categories of personal data:Location, time or frequency of visits to our website, IP address (anonymised)

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • Google Ireland Ltd, Google LLC (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:14 months

    Data processing purposes:Management of website tags via an interface

    Categories of personal data:IP address (anonymised)

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • Google Ireland Ltd, Google LLC (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:14 months

    Data processing purposes:Showing of videos

    Categories of personal data:

    • Private customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user
    • Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:Vimeo, LLC (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:longer than 12 months

    Data processing purposes:Hotjar allows us to create a kind of heat map of selected pages. This allows us to see how users navigate around the site. We can see where they click, how far they scroll and how they move around the page.

    Categories of personal data:- IP address, heat maps of usage

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • Hotjar Ltd.

    Third country transfer:None

    Validity period of the cookie:12 months

    Data processing purposes:Showing of videos

    Categories of personal data:IP address, date and time and the website visited

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:Google Ireland Ltd, Google LLC (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:longer than 12 months

    Data processing purposes:Display of interactive maps

    Categories of personal data:IP address (anonymised), date and time of the visit to the relevant website, internet address or URL of the website accessed

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:Google Ireland Ltd, Google LLC (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:12 months

    To be able to recognise your interests and show products customised to you.

    Data processing purposes:Doubleclick can be used to place and manage adverts on a website. When, where and how often they should appear is controlled by the operator via campaigns.

    Categories of personal data:IP address (anonymised)

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • Google Ireland Ltd, Google LLC (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:14 months

    Data processing purposes:Gira marketing and sales processes can be digitised and automated by tracking how Gira offers are used. By separating subscribers from website visitors, targeted and more personalised information can be provided. Increased attention enables more follow-up activities and increased customer satisfaction can also be achieved.

    Categories of personal data:Date and time, type (object, e.g. eMailing, LeadPage), browser referrer, user agent, link ID (optional), object IDs, optional object-dependent information, individual transfer parameters, geocoordinates or alternatively IP-based geocoordinates (for forms with address entry) via Locr GmbH (recording postal addresses without first and last names) with server location in Germany

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • SC Networks GmbH

    Third country transfer:None

    Validity period of the cookie:12 months

    Data processing purposes:Evaluation of website usage, campaign performance measurement

    Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • Meta Platforms Ireland Ltd, Meta Platforms, Inc. (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:90 days

    Data processing purposes:Evaluation of website usage, campaign performance measurement

    Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • Pinterest, Inc. (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:12 months

    Data processing purposes:Analysis of website usage, use of this information to serve tailored ads on LinkedIn (retargeting)

    Categories of personal data:Device and browser properties, IP address, referrer URL and timestamps

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • LinkedIn Ireland Unlimited Company

    Third country transfer:We do not transfer your personal data to third countries. With regard to the transfer of your personal data to third countries by LinkedIn, we refer to their privacy policy: https://www.linkedin.com/legal/privacy-policy

    Validity period of the cookie:12 months

    Data processing purposes:Evaluation of website usage, campaign performance measurement. Google Ads uses data to place adverts placed by Gira on websites, social media platforms, in search results and other digital platforms and to measure the success of advertising campaigns.

    Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • Google Ireland Ltd, Google LLC (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:90 days