Pushbutton sensor 4.95 Komfort, 4-gang for Gira One and KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
white
Order no. 5004 003
5004 003
EAN 4010337070627
Packing unit 1
PS 06
anthracite
Order no. 5004 028
5004 028
EAN 4010337070849
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product. Delivery date 05/2024.

Alternative description

Necessary accessories

Optional accessories

Features

Features

  • Pushbutton sensor 4.95 Komfort for operating Gira One devices.
  • Integrated temperature sensor for measuring the room temperature.
  • Integrated humidity sensor for measuring the room humidity.
  • Input for external remote sensor for measuring the floor temperature.
  • Pushbutton sensor 4.95 Komfort in the dimensions 95 x 95 mm.
  • Start-up of the pushbutton sensors from index level 01 using Gira Project Assistant (GPA) version 5.1.

Operating functions

  • Switching of devices, such as lights, socket outlets or pumps.
  • Dimming of lights.
  • Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings).
  • Convenient group control of switching, dimming, shading and ventilation devices.
  • Calling up of scene variants.
  • Use as a staircase button to activate the staircase function for switching and dimming devices.
  • Floor-call button when combined with the Gira G1.
  • Control of Sonos audio devices.
  • Controls Hue devices.
  • Controls eNet devices.
  • Door or garage door opener function.
  • Boost function.

Operating concept

  • Horizontal installation (operation using the left/right button)
  • Switching function: left button: switchover; right button: switchover
  • Dimming function, short actuation: left button: switchover; right button: switchover
  • Dimming function, long actuation: left button: darker; right button: brighter
  • Shading function:
    left button: lower; right button: raise
  • Scene function: left button: scene variant 2; right button: scene variant 1
  • Staircase light function: left/right button: switch on
  • Garage door function: left/right button: pulse/rising edge
  • Door opener function: left/right button: pulse/rising edge
  • Sonos audio control: left button: play favourite 1; right button: play/pause
  • Floor call (G1): : left/right button: activate floor call
  • Boost: left button: switchover; right button: switchover

Room temperature

  • Temperature adjustment for the integrated temperature sensor.

LED display

  • Brightness value of the status LED can be set to 5 different levels, as well as off.
  • Colour of the status LED (red, green, blue, yellow, cyan, orange, violet or white) can be set.
  • Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display.

Technical data

Gira One Medium:
TP256

Gira One Medium:
Twisted-Pair (TP), YCYM 2 x 2 x 0,8

Connection:
Connection and junction terminal

Protection class:
III

Installation depth:
16 mm

Keypad:
95 x 95 mm

Ambient temperature:
-5 °C to +45 °C

Notes

  • Professional inscription by the Gira inscription servicewww.marking.gira.com.
  • KNX Data Secure compatible.

Scope of supply

  • Connection and junction terminal for KNX included with delivery.
  • The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 5004003

RFA, 408 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 5004003

IFC, 54 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 282 Kb

Load


Pushbutton sensor 4.95 Komfort for Gira One
Operating instructions

Operating instructions.

Order no. 5001 ..
5002 ..
5004 ..

PDF, 2.305 Kb

Load


Ordering info Features Downloads