Visualisation server for mobile end devices (iOS and Android) and logic module in one device.
Gira Smart Home App also available for PCs with Windows® operating system.
Visualisation functions:Dimmer (RGB, RGBW, Tunable White), switch, button, blind and shutter with or without positioning, heating, air conditioning, scene auxiliary unit, scene set, IP camera, status display, value transmitter, percentage value transmitter, temperature value transmitter, sauna control, audio control, and A/C
Up to 250 functions can be controlled via the app for each project.
Up to 250 function clocks can be set by the user in the app.
Up to 62 users can be created in user management.
Presence simulation
Voice control (Amazon Alexa and Google Assistant) in combination with Gira S1.
Push notifications can be sent in combination with the Gira S1.
Connection to Sonos and Philips Hue, limited to a maximum of 30 functions or a maximum of five Hue Bridges.
Direct communication with Gira L1 to exchange information and values by Ethernet.
Simultaneous access to the Gira X1 from 100 mobile end devices.
Intuitive app user interface that can be adapted by the user.
Logic functions: A range of functions is provided by the node library with 36 logic nodes (e.g. basic mathematical operations, solar tracking for shutters and blind control, temperature control, partition wall control, staircase lighting, random generator).
Configurable logic nodes (e.g. freely selectable number of inputs).
Logic module for Modbus TCP connection
Easy parameterisation of timers and scenes:up to 50 timers with 10 switching times each.up to 50 scene sets with 64 scenes each.
Up to 1450 data points can be used in one project (1000 KNX group address data points, 450 discretionary device data points).
Optimised start-up:fast project changes and updates during operation with no need to restart the device.
Two RJ45 jacks with a switch function help make looping the patch cord straightforward.
KNX interface function to allow remote start-up of the ETC project.
Readout of the current Gira X1 runtime project by means of GPA.
Project backup:a copy of the project is saved to the Gira X1.
Start-up:The physical address and application are parameterised using the KNX start-up software ETS from version 4.1.8.Gira Project Assistant (GPA) is used for further configuration. The Gira Project Assistant is available free of charge in the Gira download area.
Functional expansions and updates via firmware and software updates.
Push notification in combination with the Gira S1.
High security:
Simple remote access/remote maintenance with the Gira S1.
Remote access app/remote maintenance via integrated OpenVPN server
Remote maintenance/remote maintenance via integrated OpenVPN server
The device password protects the Gira X1 from unauthorised access.
Encrypted TLS data transfer between app and Gira X1 as well as between GPA and Gira X1 prevents interception by third parties.
Hardware prepared for KNX Secure. Future firmware update required.
VDE certificate “Smart Home – Information Security Tested”.
Connection to Sonos with a maximum of 8 Sonos rooms incl. assignment and selection of favourites.
Connection to Philips Hue with a maximum of 30 Hue consumers or a maximum of 5 Hue bridges.
Technical data
KNX medium:
TP256
Rated voltage:
DC 24 to 30 V
Power consumption:
4 W
IP communication:
Ethernet 10/100 BaseT (10/100 Mbit/s)
Supported protocols:
DHCP, AutoIP, TCP/IP, UDP/IP
Connections
IP:
2 x RJ45 jacks
KNX:
Connection and junction terminal
Ambient temperature:
0 °C to +45 °C
microSD card
for SDK functions:
up to 32 GB (SDHC)
Notes
Power supply by external DC 24 V.
Gira X1 software extensions available in the Gira App ShopThe Gira X1 (item no.: 2096 00) is equipped with 250 functions and 1,000 data points in the standard scope of delivery. Chargeable add-on packages for the Gira X1 are available in the Gira App Shop (https://appshop.gira.com).
Gira X1 software extension with 125 functions provides:Additional 125 functions and 500 extra data points, resulting in the Gira X1 having more than 375 functions and 1,500 data points.
Gira X1 software extension with 250 functions provides:Additional 250 functions and 1,000 more data points, which then gives the Gira X1 more than 500 functions and 2,000 data points.
Gira X1 can be upgraded with both packages. Gira X1 then features a total of 625 functions and 2,500 data points.Each upgrade package can only be licensed once.
Gira offers developers a range of tools to develop extensions for Gira’s Smart Building products:
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.
The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects. More
Control of Schüco windows and Schüco sliding systems:
The logic node uses the information from the 4-byte datapoint type "Status" of the Schüco KNX gateway to allow control with the Gira X1 function "Shutters/blinds".
By clicking “Accept all”, you consent to Gira using cookies and similar technologies and processing your website usage data to improve this website and to create your user profile in order to show personalised advertising. Please note that Gira also shares information about your use of the website with our social media, advertising and analytics partners.
You also consent to Gira and third parties processing your website usage data in third countries deemed not to be secure outside the EEA for these purposes, even if a level of data protection comparable to EU law is not guaranteed. Among other things, there is a risk that authorities there can access the processed data and that the rights of data subjects are compromised or excluded.
You can change your settings at any time by clicking the “Cookie settings” link at the bottom of any page. You can withdraw your consent there at any time with future effect.
All cookies that we require in order to display the site to you.
Data processing purposes:
Private customer site: Use of all the site's session-based features
Business customer site: Authentication, preferences and caching of user inputs
Categories of personal data:
Private customer site: IP address, duration of session, user browser, end device
Business customer site: Settings and preferences. Including name, address and e-mail if a contact form is filled out. (For reuse on another form within the same session), IP address (anonymised)
Legal basis and legitimate interests pursued, if applicable:
Article 6(1)(f) GDPR
Legitimate interests pursued: See data processing purposes
Recipients:Internal departments, in so far as access is necessary for task fulfilment
Third country transfer:None
Validity period of the cookie:
Storage of data for the duration of the session, until the browser is closed
Time of storage: When loading the page
Data processing purposes:Serves to maintain the status of the Home Assistant configuration when using the Gira Home Assistant
Categories of personal data:IP address, configuration ID – a personal reference is only available when configuration is completed (tradesperson selected and data entered)
Legal basis and legitimate interests pursued, if applicable:
Article 6(1)(f) GDPR
Legitimate interests pursued: See data processing purposes
Recipients:Internal departments, in so far as access is necessary for task fulfilment
Third country transfer:None
Validity period of the cookie:Duration of the session
Data processing purposes:Authentication in the Gira device portal (SDA portal)
Categories of personal data:IP address (anonymised)
Legal basis and legitimate interests pursued, if applicable:Article 6(1)(b) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
ISE Individuelle Software und Elektronik GmbH
Third country transfer:None
Validity period of the cookie:Duration of the session
Data processing purposes:Optimisation of the site for different browser types
Categories of personal data:IP address, duration of session, user browser, end device
Legal basis and legitimate interests pursued, if applicable:Article 6(1)(f) GDPR
Recipients:Internal departments, in so far as access is necessary for task fulfilment
Third country transfer:None
Validity period of the cookie:Duration of the session
Data processing purposes:Protection against cross-site scripts
Categories of personal data:IP address, duration of session, user browser, end device
Legal basis and legitimate interests pursued, if applicable:Article 6(1)(f) GDPR
Recipients:Internal departments, in so far as access is necessary for task fulfilment
Third country transfer:None
Validity period of the cookie:2 hours
Data processing purposes:Transmission of registration role for displaying relevant information and services
Categories of personal data:IP address (anonymised), target group classification (building owner/end user, specialised tradesperson, planner, wholesaler, architect)
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Article 6(1)(f) GDPR
Legitimate interests pursued: See data processing purposes
Recipients:Internal departments, in so far as access is necessary for task fulfilment
Third country transfer:None
Validity period of the cookie:6 months
Use of cookies and similar technologies to improve our website and offers.
Data processing purposes:Statistical analysis of website usage
Categories of personal data:IP address (anonymised/abbreviated), approximate region of the visitor, browser and plug-ins used, browser language setting, time of page view, load time, operating system, screen size, referrer, time of previous visits, number of visits
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:Internal departments, in so far as access is necessary for task fulfilment
Third country transfer:None
Validity period of the cookie:
12 months
Time of storage: Following consent
Data processing purposes:Verification of whether data entry on websites is done by a human or by an automated program
Categories of personal data:
Private customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user
Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
Google Ireland Ltd, Google LLC (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
Validity period of the cookie:12 months
Data processing purposes:Analysis of website usage. Google Analytics examines, among other things, the location of visitors and the length of time spent on individual pages, thus enabling better page and feature optimisation.
Categories of personal data:Location, time or frequency of visits to our website, IP address (anonymised)
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
Google Ireland Ltd, Google LLC (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
Validity period of the cookie:14 months
Data processing purposes:Management of website tags via an interface
Categories of personal data:IP address (anonymised)
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
Google Ireland Ltd, Google LLC (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
Validity period of the cookie:14 months
Data processing purposes:Showing of videos
Categories of personal data:
Private customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user
Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:Vimeo, LLC (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
Validity period of the cookie:longer than 12 months
Data processing purposes:Hotjar allows us to create a kind of heat map of selected pages. This allows us to see how users navigate around the site. We can see where they click, how far they scroll and how they move around the page.
Categories of personal data:- IP address, heat maps of usage
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
Hotjar Ltd.
Third country transfer:None
Validity period of the cookie:12 months
Data processing purposes:Showing of videos
Categories of personal data:IP address, date and time and the website visited
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:Google Ireland Ltd, Google LLC (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
Validity period of the cookie:longer than 12 months
Data processing purposes:Display of interactive maps
Categories of personal data:IP address (anonymised), date and time of the visit to the relevant website, internet address or URL of the website accessed
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:Google Ireland Ltd, Google LLC (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
Validity period of the cookie:12 months
To be able to recognise your interests and show products customised to you.
Data processing purposes:Doubleclick can be used to place and manage adverts on a website. When, where and how often they should appear is controlled by the operator via campaigns.
Categories of personal data:IP address (anonymised)
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
Google Ireland Ltd, Google LLC (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
Validity period of the cookie:14 months
Data processing purposes:Gira marketing and sales processes can be digitised and automated by tracking how Gira offers are used. By separating subscribers from website visitors, targeted and more personalised information can be provided. Increased attention enables more follow-up activities and increased customer satisfaction can also be achieved.
Categories of personal data:Date and time, type (object, e.g. eMailing, LeadPage), browser referrer, user agent, link ID (optional), object IDs, optional object-dependent information, individual transfer parameters, geocoordinates or alternatively IP-based geocoordinates (for forms with address entry) via Locr GmbH (recording postal addresses without first and last names) with server location in Germany
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
SC Networks GmbH
Third country transfer:None
Validity period of the cookie:12 months
Data processing purposes:Evaluation of website usage, campaign performance measurement
Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
Meta Platforms Ireland Ltd, Meta Platforms, Inc. (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
Validity period of the cookie:90 days
Data processing purposes:Evaluation of website usage, campaign performance measurement
Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
Pinterest, Inc. (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
Validity period of the cookie:12 months
Data processing purposes:Analysis of website usage, use of this information to serve tailored ads on LinkedIn (retargeting)
Categories of personal data:Device and browser properties, IP address, referrer URL and timestamps
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
LinkedIn Ireland Unlimited Company
Third country transfer:We do not transfer your personal data to third countries. With regard to the transfer of your personal data to third countries by LinkedIn, we refer to their privacy policy: https://www.linkedin.com/legal/privacy-policy
Validity period of the cookie:12 months
Data processing purposes:Evaluation of website usage, campaign performance measurement. Google Ads uses data to place adverts placed by Gira on websites, social media platforms, in search results and other digital platforms and to measure the success of advertising campaigns.
Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
Google Ireland Ltd, Google LLC (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR