System 106 surface-mounted housing
3-gang

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
traffic white (laquered)
Order no. 5503 902
5503 902
EAN 4010337022923
Packing unit 1
PS 20
anthracite
Order no. 5503 910
5503 910
EAN 4010337022930
Packing unit 1
PS 20
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional spare part

Independent of the construction progress, the housings can already be installed in the building shell. Cables and modules can then be added when they are needed.
Housings available in metal alloy laquered in traffic white (RAL 9016) or anthracite: all robust materials which ensure durability.

Features

Features

  • Very low installation height of just 28.4 mm.
  • Vertical and horizontal installation (only for surface-mounted housings, 2-gang, 3-gang, 4-gang and 5-gang) enables optimal adaptation to the installation site.
  • Suitable for use on façades with a thermal insulation composite system.

Notes

  • Surface-mounted housing, 1-gang only for use with door station module and System 106 Keyless In components.

Scope of supply

  • Flat ribbon cable, 10-pole and terminating resistors are included with delivery (exception: surface-mounted housing, 1-gang).

Dimensions in mm

1-gang: 106,5 106,5 23,35
2-gang: 106,5 213,0 25,35
3-gang: 106,5 319,5 25,35
4-gang: 106,5 426,0 25,35
2 x 2-gang: 213,0 213,0 25,35
5-gang: 106,5 532,5 25,35

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


System 106 Surface-mounted housing 1- to 5-gang
Installation instructions

Installation instructions

Order no. 5501 ..
5502 ..
5503 ..
5504 ..
5505 ..
5508 ..

PDF, 2.742 Kb

Load


Ordering info Features Downloads