Couples two self-contained KNX systems as a KNX bridge.
Bidirectional KNX communication from KNX IP to KNX TP.
1000 group addresses.
Supports KNX Secure.
Can adapt group addresses to the KNX systems (mapping).
Start-up using the ETS.
Two separate applications, as TP device and IP device.
Applications:
forwarding of KNX telegrams from the building’s shared weather station to the private KNX system in the apartment, for example.
forwarding of messages, such as upcoming lift maintenance, visit by the window cleaner, etc. to the apartment.
Can also be used in the commercial sector, e.g. shopping centres or if self-contained KNX systems are required to communicate with one another in company buildings that have grown over time.
Firmware update is performed via the Gira Project Assistant (GPA).
SIP functionality
Safe separation of two networks.
Provides protection against access to the private network.
Only parameterised SIP telegrams are forwarded.
Simple parameterisation via the device website.
Supports SIP and SIPS.
Technical data
KNX medium:
TP256
Rated voltage:
DC 24 to 30 V
Power consumption:
2 W
IP communication:
Ethernet 10/100 BaseT (10/100 Mbit/s)
Connections
IP:
2 x RJ45 jacks (public/private)
KNX:
Connection and junction terminal
KNX:
TP1, S mode (ETS)
Ambient temperature:
0 °C to + 45 °C
Micro SD card:
not supported
Notes
Supply via external 24 V DC.
Dimensions
Modular width (MW):
2
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.