Speaker connection insert, 2-gang

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 5693 03
5693 03
EAN 4010337463238
Packing unit 1/5
PS 01
black matt
Order no. 5693 10
5693 10
EAN 4010337463245
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

mount.fr. mount.fr. HC

Features

Features

  • Front connection: Plug terminals, red / black.
  • Rear connection: Screw terminals.

Technical data

Installation depth:
18 mm

Connection cross section
maximum:
2.5 mm²
minimum:
1 mm²

Connection
Rear:
4 mm²

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads