Fully pre-assembled surface-mounted door station for vertical surface-mounted installation. This facilitates fast and clean installation.
In the design of the Gira TX_44 design line.
Torsion-resistant surface-mounted housing due to aluminium profile.
Frame made of shatter-proof thermoplastic with high resistance to ultraviolet light as well as a scratch-resistant, care-free surface.
Theft protection ensured by screws with hexalobular socket.
Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
One-man commissioning with simple commissioning procedure.
Weather-resistant loudspeaker.
High-quality electret microphone.
Hands-free feature (voice-controlled talk-back with echo and background noise suppression).
Acknowledgement tone when call button is pressed.
Voice volume adjustable.
White call-button illumination with LED technology. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology.
Sprayed-water proof call-button cover plate made of shock-resistant plastic.
Name plate of the call button can be exchanged without tools and frame removal.
Professional inscription by the Gira inscription servicewww.beschriftung.gira.deor the Gira inscription software.
Low installation height of just 19 mm.
Technical data
Power supply:
DC 26 V ± 2 V (by 2-wire bus)
Connections
2-wire bus:
2 x screw terminal
Additional power supply:
2 x screw terminal
Protection class:
IP44
Ambient temperature:
-25 °C to +70 °C
Notes
Call buttons which are not required can be covered with the call-button cover plate for call button, 3-gang.
Dimensions in mm
B 110
H 181
T 19
Name plates:
B 62
H 18
T -
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.
Inscribe your Gira products online In just four steps, you can create an inscription for your Gira product and send us your design concept. First select your product. Then enter the desired text and specify how it will appear. You can use a preview function to check your design and view it as a PDF document. Finally order the inscription you have designed via our convenient online service. More