New

SCHUKO socket outlet 16 A 250 V~with hinged cover
with red cover and imprint “WSV”(other safety power supply)

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
red glossy
Order no. 4454 708
4454 708
EAN 4010337117421
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Optional accessories

Features

Features

  • Earthed support ring.

Technical data

Installation depth:
32 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • With increased contact pressure of the grounding bar tested in compliance with T.N.O.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads