The USB-C power supply with Power Delivery facilitates rapid charging where the device to be connected also has Power Delivery technology.
The connected device determines the appropriate charge voltage from the power supply options. 5, 9, 15 or 20 volts are possible with 3.25 amps. That gives a charging capacity of up to 65 watts (20 V x 3.25 A).
Adjustable charging is possible thanks to Power Delivery technology.
Charging station for mobile device batteries with USB C connection.
1 USB type-C pin jack.
Short-circuit-proof and overload-protected.
Connection in accordance with USB Power Delivery Specification Revision 3.2.
Technical data
Rated voltage:
AC 220–240 V, 50/60 Hz
Output voltage:
DC 5 to 20 V
Output current:
max. 3.25 A
Power capacity:
15 to 65 W
Standby:
< 0.09 W
Protection class:
II
Connection cross section:
max. 2.5 mm2
Installation depth:
32 mm
Ambient temperature:
0°C to +35°C
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.