Kaiser diamond abrasive crown without dust extraction

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2489 00
2489 00
EAN 4010337031314
Packing unit 1
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Thread for screwing on the direct attachment or chuck adapter M18 x 1.5.

Technical data

Drill Ø:
82 mm

Working depth:
Max. 70 mm

Notes

  • Kaiser order no. 1088-00

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads