New

SCHUKO socket outlet 16 A 250 V~ with hinged cover and increased contact protection (Safety Plus)
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4414 01
4414 01
EAN 4010337094388
Packing unit 1/5
PS 01
pure white glossy
Order no. 4414 03
4414 03
EAN 4010337094401
Packing unit 1/5
PS 01
pure white matt
Order no. 4414 27
4414 27
EAN 4010337094425
Packing unit 1/5
PS 01
anthracite
Order no. 4414 28
4414 28
EAN 4010337094432
Packing unit 1/5
PS 11
colour aluminium
Order no. 4414 26
4414 26
EAN 4010337094418
Packing unit 1/5
PS 11
black matt
Order no. 4414 005
4414 005
EAN 4010337094371
Packing unit 1/5
PS 11
grey matt
Order no. 4414 015
4414 015
EAN 4010337094395
Packing unit 1/5
PS 11
stainless steel
Order no. 4414 600
4414 600
EAN 4010337094463
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Replaces fully compatible 0414 ...

Optional accessories

Features

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
29 mm

Conductors
Rigid and flexible:

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • Cover frames (1-gang to 5-gang) from the Standard 55 and Gira E2 design lines in combination with the sealing kit are also suitable for the mounting of flush-mounted SCHUKO socket outlets with hinged cover in accordance with the IP44 protection rating.
  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads