Rated voltage:
DC 24 V to 30 V
Power consumption:
2.3 W(DC 24 V external supply)
Ambient temperature:
0 °C to +45 °C
KNX communication:
KNX/TP, S mode
IP communication:
Ethernet 10/100 BaseT
Connections:
2 x RJ45 (integrated switch), connection and junction terminals for KNX and 24 V