RF/TP media coupler or RF repeater for KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5110 00
5110 00
EAN 4010337017264
Packing unit 1/5
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 10/2025.

Optional accessories

With the KNX RF system devices, the RF pushbutton sensors for KNX and RF hand-held transmitters for KNX are incorporated and parameterised in the KNX structure via the ETS.

Features

Features

  • Interface between wired KNX products (TP) and KNX RF wireless products.
  • Can be configured using ETS as a media coupler, media coupler with repeater, segment coupler or repeater (depending on firmware version used and ETS version).
  • Use as a segment coupler possible in the event of start-up with ETS from version 6.0.5 or higher (from index level I04 or higher or following a firmware update for index levels I00 to I03).
  • Devices can be updated. Firmware updates (e.g. I00 to I04) can be performed using ETS.
  • Supports KNX Data Secure communication (KNX Data Secure telegrams can be processed and filtered, forwarded or blocked according to the settings).
  • Fast communication between KNX products in main line and line (long frame support with ETS5 and higher).

Technical data

KNX medium:
RF1.R, TP1-256

Start-up mode:
S mode

Rated voltage:

Ambient temperature:
-20 °C to +45 °C

Wireless frequency:
868.3 MHz

Transmission power:
max. 20 mW

Range (free field):
approx. 100 m

Notes

  • KNX Data Secure compatible.

Scope of supply

  • Connection and junction terminal for KNX included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira KNX RF system
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 511000

RFA, 452 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 511000

IFC, 37 Kb

Load


KNX RF
Technical Documentation

System documentation

Order no.

PDF, 7.242 Kb

Load


KNX RF/TP media coupler or RF repeater
Technical Documentation

Technical documentation

Order no. 5110 00

PDF, 1.697 Kb

Load


KNX RF/TP media coupler or RF repeater
Certificates

EC-Declaration of Conformity

Order no. 5110 00

PDF, 625 Kb

Load


KNX RF/TP media coupler/repeater
Product database

Product database from ETS5.7.3 and ETS6.0.5

Order no. 5110 00

ZIP, 188 Kb

Load


RF/TP media coupler/repeater
Operating instructions

Operating instructions.

Order no. 5110 00

PDF, 414 Kb

Load


Ordering info Features Downloads