New

Hotel-card switch 10 A 250 V~
1-pole NO contact with N terminal

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 3140 70
3140 70
EAN 4010337115397
Packing unit 1
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
The switches and rockers of the new and previous switch generation in the System 55 are fully compatible in terms of aesthetics. Only on a technical level can the generations not be combined, due to the new rocker holder.

Features

Features

  • The hotel-card switch with disassembly safeguard can perform security and energy saving functions, for example.
  • When the hotel card is removed, any devices which are still switched on are deactivated.
  • The electric circuit is only activated via the button once the card has been inserted.

Technical data

Installation depth:
32 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Further models are available upon request.

Scope of supply

  • New generation

    Available from 08/2024.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Link to the switch overview tool article numbers old/new
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads