Pushbutton indicator switch 10 AX 250 V~with upright rocker
Universal 1-way/2-way switch

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 0124 201
0124 201
EAN 4010337052715
Packing unit 1/5
PS 01
pure white matt
Order no. 0124 27
0124 27
EAN 4010337029403
Packing unit 1/5
PS 01
anthracite
Order no. 0124 28
0124 28
EAN 4010337029427
Packing unit 1/5
PS 11
colour aluminium
Order no. 0124 26
0124 26
EAN 4010337029410
Packing unit 1
PS 11
black matt
Order no. 0124 005
0124 005
EAN 4010337037958
Packing unit 1
PS 11
stainless steel
Order no. 0124 600
0124 600
EAN 4010337021230
Packing unit 1
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 09/2024. Or while stocks last

Optional accessories

Optional spare part

Features

Technical data

Installation depth:
28 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Can also be connected to be illuminated.
  • Subject to availability.

Scope of supply

  • A neon lamp element 230 V~, 1.5 mA is included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads