USB 3.0 type A and mini jack 3.5 mm insert
Breakout cable

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 5687 03
5687 03
EAN 4010337463023
Packing unit 1
PS 01
black matt
Order no. 5687 10
5687 10
EAN 4010337463047
Packing unit 1
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

mount.fr. mount.fr. HC

Features

Technical data

Installation depth
Gender changer:
mind. 20 mm
Breakout cable:
mind. 46 mm

Length of the breakout cable:
200 mm

:

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads