Blind rocker button insert 10 A 250 V~

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 0158 00
0158 00
EAN 4010337158004
Packing unit 10/100
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 09/2024. Or while stocks last

Necessary accessories

Optional accessories

Features

Features

  • With block to prevent both sides from being switched on.
  • Locked both electrically and mechanically.

Technical data

Installation depth:
28 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Notes

  • Suitable for use as an auxiliary unit for the blind controller insert with auxiliary input.
  • Subject to availability.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 015800

RFA, 452 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 015800

IFC, 15 Kb

Load


Buttons
Installation instructions

Connection diagram blind rocker switch/push rocker insert for touch function

Order no. 0158 00

PDF, 21 Kb

Load


Ordering info Features Downloads