New

SCHUKO socket outlet 16 A 250 V~with inscription space, hinged cover with bayonet lock, lower housing section and upper housing section
IP66

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
grey
Order no. 4440 31
4440 31
EAN 4010337094234
Packing unit 1
PS 14
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 01/2026.
Replaces fully compatible 0440 31

Necessary accessories

Features

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Technical data

Conductors
(only valid for 4440 31):
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • Not suitable for high-pressure cleaners.

Scope of supply

  • Blank inscription label enclosed.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads