Switching electric floor heating systems and thermal servos.
Output signal: Pulse width modulation (PWM) or two-point control (On/Off).
Input for switching over to cooling mode.
Interrupts the heating process after 60 minutes (overheating protection of a heater).
Connection of a remote sensor (accessory) possible.
Combination with RF operating top unit, 1-gang / 2-gang for KNX
Heating actuator, 1-gang
Sensor channel, 1-gang or 2-gang.
Local control of System 3000 insert possible.
Wireless control of other devices for KNX possible as a sensor.
Temperature detection.
Insert function selection for room temperature controller:Control of 230 V servos, heating mode, cooling mode, heating and cooling mode, switchover to heating or cooling mode via communication object or auxiliary input. PWM and 2-point controller, absolute and relative setpoint setting, heating requirement control incl. cascading, valve protection function.Cyclical monitoring of the floor temperature, service mode for valve output, frost protection function (automatic or by communication object), temperature sensor calibration, boost function, summer and winter compensation.Auxiliary input is used for switching over between heating and cooling mode.
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
Standby:
0.1 to 0.5 W
Switching current:
10 mA to 16 A
Connected load:
max. 3600 W
Recommended installation height:
1.50 m
Installation depth:
24 mm
Installation:
in device box in accordance with DIN 49073
Ambient temperature:
-5 °C to +45 °C
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.