adjustable:
approx. 5 to 500 lx
Sensitivity:
0, 25, 50, 75, 100%
System 55, Gira F100:
IP20
Delay time:
Approx. 10 s to 60 min
Mounting height up to 2.20 m
Range of detection forwards:
Max. 15 m
Range to each side:
Max. 10 m
Mounting height up to 1.10 m
Range of detection forwards:
Max. 10 m
Range to each side:
Max. 9 m
Transmission power:
max. 2.5 mW, class 2
Transmission range:
typically 10 m
Ambient temperature:
-20 °C to +45 °C