Boost: left button: switchover; right button: switchover
Room temperature
Temperature adjustment for the integrated temperature sensor.
LED display
Brightness value of the status LED can be set to 5 different levels, as well as off.
Colour of the status LED (red, green, blue, yellow, cyan, orange, violet or white) can be set.
Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display.
Technical data
KNX medium:
TP256
KNX connection:
Connection and junction terminal
Protection class:
III
Installation depth:
16 mm
Keypad:
95 x 95 mm
Ambient temperature:
-5 °C to +45 °C
Notes
Professional inscription by the Gira inscription servicewww.marking.gira.com.
KNX Data Secure compatible.
Scope of supply
Connection and junction terminal for KNX included in the scope of supply.
The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.