Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000.
Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans.
Transmitter for wireless transmission of switching, dimming and blind commands.
Adjustbable night mode. Status LED and function LED are not lit up continuously.
Status feedback to wireless transmitter.
Status display with LED.
Evaluation of auxiliary inputs.
Functions in combination with blind insert:
Positioning of hangings via scene call-up.
Position for sun protection and twilight.
Runtime and ventilation position of the hanging can be saved.
Functions in combination with light insert:
Scene operation possible.
Switch-on brightness can be permanently stored when combined with dimming insert.
Functions in combination with 3-wire auxiliary unit:
Power-supplied eNet transmitter.
Lighting control.
Shading control.
Adjustable with eNet server version 2.3 and higher (depending on the insert):
Fully encrypted wireless transmission (AES-CCM).
Deactivate auxiliary unit evaluation.
Operation locks.
Reversal time adjustable for blinds, shutters and awnings.
Direction of travel can be inverted.
Position for sun protection, twilight, lock-out protection and wind alarm.
Maximum brightness, minimum brightness and dimming speed adjustable.
Function of the status LED can be set as status LED/actuation display.
Delay time.
Switch-on/off delay.
Dimming ramp up/down.
Switch-off pre-warning.
Permanent-on, permanent-off.
Hotel function.
Light control.
Repeater function.
Device software update.
Save a time for raising and lowering blinds or a switch-on and switch-off time. These switch times are repeated every 24 hours in memory mode.
Blocking function blocks auxiliary unit operation, wireless operation and deactivates memory mode.
Technical data
Ambient temperature:
-5 °C to +45 °C
Wireless frequency:
868.0 to 868.6 MHz
Range (free field):
approx. 100 m
Notes
The range can be reduced when using a metal top unit and/or metal cover frames.
Radio approval is valid for EU and EFTA countries.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.