SCHUKO double socket outlet 16 A 250 V~ including cover frame

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 0780 112
0780 112
EAN 4010337047599
Packing unit 1
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Technical data

Installation depth:
25 mm

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • Fits into any standard device box.
  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads