SCHUKO socket outlet 16 A 250 V~with hinged cover
System 55

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4454 01
4454 01
EAN 4010337094029
Packing unit 1/5
PS 01
pure white glossy
Order no. 4454 03
4454 03
EAN 4010337094050
Packing unit 1/5
PS 01
pure white matt
Order no. 4454 27
4454 27
EAN 4010337094081
Packing unit 1/5
PS 01
anthracite
Order no. 4454 28
4454 28
EAN 4010337094098
Packing unit 1/5
PS 11
colour aluminium
Order no. 4454 26
4454 26
EAN 4010337094074
Packing unit 1/5
PS 11
black matt
Order no. 4454 005
4454 005
EAN 4010337093992
Packing unit 1/5
PS 11
grey matt
Order no. 4454 015
4454 015
EAN 4010337094043
Packing unit 1/5
PS 11
stainless steel
Order no. 4454 600
4454 600
EAN 4010337094104
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces fully compatible 0454 ...

Optional accessories

Features

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
29 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • Cover frames (1-gang to 5-gang) from the Standard 55 and Gira E2 design lines in combination with the sealing kit are also suitable for the mounting of flush-mounted SCHUKO socket outlets with hinged cover in accordance with the IP44 protection rating.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads