System 3000 operating top unit Memory arrow symbols
Gira F100

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 5363 112
5363 112
EAN 4010337027409
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • Save a time for raising and lowering blinds or a switch-on and switch-off time. These switch times are repeated every 24 hours in memory mode.
  • The blocking function blocks operation of the auxiliary unit and deactivates memory mode.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.

Technical data

Ambient temperature:
-5°C to +45°C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


Operating top unit Memory
Operating instructions

User manual.

Order no. 5363 ..

PDF, 174 Kb

Load


Ordering info Features Downloads