Power supply:
via connection cable
Connecting the connection cable:
2 x connector strip
up to 2 cameras:
via connection cable
from the 3rd camera:
via power supply for door communication
Connection cable:
2 x connector strip
Video:
1 x connector strip
Image capture element:
CCD sensor 0.85 cm (1/3″)
Aperture of the wide-angle lens:
150°
Visible range of detection of the camera:
100°
Detection range (when pivoted by 20°):
140°
Horizontal resolution:
380 TV lines
Switchover threshold for colour to B/W operation:
1 lx
Light sensitivity in B/W operation:
0.1 lx
Electronic shutter speed::
up to 1/100000 s
Recommended installation height for camera:
1.50 m
Ambient temperature:
-20 °C to +50 °C