EnOcean wireless wall transmitter, 1-gang
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2421 01
2421 01
EAN 4010337463825
Packing unit 1
PS 02
pure white glossy
Order no. 2421 03
2421 03
EAN 4010337463832
Packing unit 1
PS 02
pure white matt
Order no. 2421 27
2421 27
EAN 4010337463849
Packing unit 1
PS 02
anthracite
Order no. 2421 28
2421 28
EAN 4010337463856
Packing unit 1
PS 02
colour aluminium
Order no. 2421 26
2421 26
EAN 4010337463870
Packing unit 1
PS 02
black matt
Order no. 2421 005
2421 005
EAN 4010337037088
Packing unit 1
PS 02
grey matt
Order no. 2421 015
2421 015
EAN 4010337084136
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional spare part

Features

Features

  • Wireless transmitter for transmitting switching, dimming and blind commands to wireless receivers in the EnOcean wireless system.
  • Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker.
  • Encrypted or unencrypted wireless transmission possible.

Technical data

Wireless frequency:
868.3 MHz

Range
in free field:
up to 300 m
in buildings:
approx. 30 m

Ambient temperature:
-25 °C to +65 °C

Humidity:
0 to 95 % (without condensation)

Notes

  • Mounting on device box or on smooth, level surfaces using screws or adhesives.
  • This product cannot be used with eNet. Gira EnOcean transmitters are compatible with third-party actuators.

Scope of supply

  • Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


EnOcean wireless wall transmitter
Operating instructions

Operating instructions.

Order no. 2421 ..
2422 ..

PDF, 621 Kb

Load


EnOcean wireless wall transmitter, 1-Gang
Certificates

EC-Declaration of Conformity

Order no. 2421 ..

PDF, 163 Kb

Load


Ordering info Features Downloads