Power supplies for supplying KNX devices with bus voltage.
Features
Features
Output with integrated choke to supply KNX bus lines.
Output DC 30 V to supply additional devices.
Rated current can be flexibly split up amongst outputs.
Reset button.
Short-circuit-proof.
Overvoltage protection.
Open circuit-proof.
Suitable for operation in systems with emergency power supply.
Isolated signal contact for operating message and diagnostic message.
Two power supplies for KNX of the same type for can be connected directly in parallel to increase power.
Technical data
Rated voltage
AC:
AC 200 to 240 V, 50/60 Hz
DC:
DC 240 to 250 V
Output voltage
KNX line:
DC 28 to 31 V SELV
Additional output:
DC 30 V
Signal output
AC switching voltage:
AC 12 to 230 V
Switching voltage DC:
DC 2 to 30 V
Switching current:
5 mA to 2 A
Connections
KNX:
Connection and junction terminal
Mains voltage:
Screw terminals
Connection cross section:
Max. 4 mm²
Ambient temperature:
-5 °C to +45 °C
Output current:
640 mA
Short-circuit current:
max. 1.5 A
Notes
Installation on DIN top-hat rail.
VDE approval in accordance with EN 60669-1, EN 60669-2-1.
Scope of supply
Connection and junction terminal for KNX included in the scope of supply.
Dimensions
Modular width (MW):
4
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.