Analogue actuator, 4-gang DRA with integrated bus coupler converts KNX telegrams (1-byte and 2-byte) into analogue output signals.
These analogue output signals enable heating, air conditioning and ventilation actuators to adapt their initial parameters based on bus information, and to participate in control processes.
Voltage outputs with short-circuit protection.
The initial state is indicated by the status LED.
The initial parameters can be restrained.
Switch off outputs not required.
The four outputs are parameterised to voltage or current signals by the software.
Technical data
KNX medium:
TP256
Number of outputs:
4
Rated voltage:
AC 24 V
Connections
KNX:
Connection and junction terminal
Power supply:
Screw terminals
Outputs:
Screw terminals
Current signals at the output
0 to 20 mA:
Load ≤ 500 Ω
4 to 20 mA:
Load ≤ 500 Ω
Voltage signals at the output
0 to 1 V:
Load ≥ 1 kΩ
0 to 10 V:
Load ≥ 1 kΩ
Connection cross section:
Max. 4 mm²
Ambient temperature:
-5 °C to +45 °C
Scope of supply
Connection and junction terminal for KNX included in the scope of supply.
Dimensions
Modular width (MW):
4
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.