Gira E2 cover frame
grey matt

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 0211 37
0211 37
EAN 4010337077299
Packing unit 10
PS 11
1.5-gang
Order no. 1001 37
1001 37
EAN 4010337082422
Packing unit 10
PS 11
2-gang
Order no. 0212 37
0212 37
EAN 4010337077589
Packing unit 10
PS 11
2-gang, without crossbar
Order no. 1002 37
1002 37
EAN 4010337082439
Packing unit 10
PS 11
3-gang
Order no. 0213 37
0213 37
EAN 4010337077602
Packing unit 1/5
PS 11
4-gang
Order no. 0214 37
0214 37
EAN 4010337077626
Packing unit 1/5
PS 11
5-gang
Order no. 0215 37
0215 37
EAN 4010337077640
Packing unit 1
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Features

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Also suitable for duct installation.
  • In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira E2 - Highly reduced design
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads