Ground anchor

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 1340 00
1340 00
EAN 4010337340003
Packing unit 1
PS 17
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Ground anchor made of hot-dip galvanised steel sheet for anchoring a Gira energy profile.
  • The ground anchor enables the Gira energy profile to be mounted on unpaved ground without having to build a foundation or similar.
  • The underground tube is cemented into the soil.
  • The corresponding profile foot is then attached to the underground tube.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Underground tube
Installation instructions

Operating instructions.

Order no. 1340 00

PDF, 228 Kb

Load


Ordering info Features Downloads