Button interface, 2-gang Standard for Gira One and KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5182 00
5182 00
EAN 4010337110132
Packing unit 1/5
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Features

Features

    General

    • According to the variant, two, four or eight independent channels that operate as inputs or as outputs depending on the ETS parameterisation.
    • Common reference potential for all channels.
    • Outputs: Connection of LED. Short-circuit-proof, protected against overload and polarity reversal. Parallel switching of outputs possible, for consumers with higher current requirements.
    • Inputs: Pulse current to prevent contact contamination due to formation of an oxide layer on the connected contacts.
    • Channels can be activated and deactivated individually.

    Possible parameterisation depending on the selected channel function

    • Contact type can be set.
    • Switching: Command when pressed and/or released can be set (No reaction; Switch on; Switch off; Switch over).
    • Forced setting: Command when pressed and/or released can be set (No reaction; Forced active, Switch on; Forced active, Switch off; Forced inactive).
    • Dimming and colour temperature: The command when pressed, time between switching and dimming, dimming in different steps, telegram repetition if pressed for a long time and sending of a stop telegram at the end of pressing can be set.
    • Blind/shutter/awning/roof window: Command when pressed and command sequence can be set.
    • Value transmitter: Data point type, value range and value can be set. As an option, the value adjustment can be activated by pressing and holding the button.
    • Scene auxiliary unit: Scene number can be retrieved or switched by briefly pressing the button. If the button is pressed and held, the memory function is executed as an option.
    • Short and long button press: Up to two telegrams can be sent to the KNX by pressing a button. The transmission behaviour can be set and the time for short and long actuation can be adjusted. The mode of operation of the channels can be set separately.
    • Room temperature controller operating point: The mode of operation (operating mode switch-over, forced operating mode switch-over, presence function and setpoint temperature shift) can be set.
    • Behaviour after bus voltage recovery can be set.
    • Disable function can be set.
    • Cyclic transmission can be set.

    Technical data

    KNX medium:
    TP256

    Output voltage:
    DC 3.3 V SELV

    Output current per channel:
    max. 3.3 mA

    LED current:
    1.6 mA per output

    Length cable set:
    25 cm, can be extended to max. 10 m

    Protection class:
    IP20

    Protection class:
    III

    Ambient temperature:
    -5 °C to +45 °C

    Number of inputs:
    2

    Dimensions (LxWxH):
    43.0 x 28.5 x 15.4 mm

    KNX current consumption:
    4 to 7 mA

    KNX:
    Connection and junction terminal

    Input cable:
    3-wire cable set

    Notes

    Scope of supply

    • Connection and junction terminal for KNX
    • 3-wire cable set

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database

    Download


    Data sheet

    PDF

    Load


    Advertisement text

    TXT

    Load


    Button interface Standard
    Technical Documentation

    Technical documentation.

    Order no. 5182 00
    5184 00
    5188 00

    PDF, 3.552 Kb

    Load


    Button interface Standard
    Product database

    from ETS5.7.7

    Order no. 5182 00
    5184 00
    5188 00

    ZIP, 2.048 Kb

    Load


    Button interface Standard/Komfort
    Operating instructions

    Operating instructions.

    Order no. 5182 00
    5184 00
    5188 00
    5192 00
    5194 00
    5198 00

    PDF, 1.527 Kb

    Load


    Ordering info Features Downloads