Rated voltage:
AC 110 to 230 V, 50/60 Hz
Connected load (AC 230 V)
HV halogen lamps:
20 to 500 W
Wound electronic transformer:
20 to 500 VA
Tronic transformer:
20 to 500 W
Wound transformer with NV-LED:
20 to 100 VA
electronic transformer with NV-LED:
typically 20 to 100 W
HV LED lamps:
typically 3 to 100 W
Compact fluorescent lamp:
typically 3 to 100 W
Connected load (AC 110 V)
HV halogen lamps:
20 to 250 W
Wound electronic transformer:
20 to 250 VA
Tronic transformer:
20 to 250 W
Wound transformer with NV-LED:
20 to 50 VA
electronic transformer with NV-LED:
typically 20 to 50 W
HV LED lamps:
typically 3 to 50 W
Compact fluorescent lamp:
typically 3 to 50 W
Switching current for motors:
2.3 A
KNX:
Connection and junction terminal
Connection cross section:
Max. 4 mm²