SCHUKO socket outlet 16 A 250 V~ with shutter
with yellow cover for special power supply

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
yellow
Order no. 4453 106
4453 106
EAN 4010337093749
Packing unit 1
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces fully compatible 2759 02

Features

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
29 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Ambient temperature
shutter:
0°C to +45°C

Notes

  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads