Rocker button insert, 4-gang 10 A 250 V~
NO contact, 1-pole

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
4-gang
Order no. 0147 00
0147 00
EAN 4010337147008
Packing unit 10
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 09/2024. Or while stocks last

Necessary accessories

One of the following articles:
 

rocker 2-g rocker 2-g + seal IP44 rocker 2-g arrows

Features

Technical data

Installation depth:
32 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Notes

  • For deep device boxes.
  • Subject to availability.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads