Rocker switch insert 10 AX 250 V~
2-way switch, 2-gang

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
2-way switch, 2-gang
Order no. 0108 00
0108 00
EAN 4010337108009
Packing unit 10
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 09/2024. Or while stocks last

Necessary accessories

One of the following articles:
 

rocker 2-g rocker 2-g + seal IP44

Features

Technical data

Installation depth
0105 00:
28 mm
0108 00:
32 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Subject to availability.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 010800

RFA, 436 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 010800

IFC, 15 Kb

Load


2-way switch
Installation instructions

Connection diagram rocker switch insert for 2-way circuit

Order no. 0108 00

PDF, 20 Kb

Load


Ordering info Features Downloads