System 3000 DALI Power control unitflush-mounted insert

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5406 00
5406 00
EAN 4010337048275
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • Switching and brightness adjustment for lights with a DALI interface.
  • Adjustment of colour temperature for lights with DALI Device Type 8 for Tunable White according to IEC 62386-209.
  • Connecting auxiliary units is possible.
  • DALI power supply for 18 DALI devices.
  • Parallel connection of up to 4 DALI Power control units to supply up to 72 DALI devices.
  • Save the minimum brightness, the coolest and warmest colour temperature.
  • Switch on with the last brightness/colour temperature set, or a saved brightness/colour temperature.
  • With System 3000 operating top unit, 2-gang: Adjustment of the colour temperature with right-hand rocker.

Combination with RF operating top unit, 1-gang / 2-gang for KNX

  • Dimming actuator, 1-gang.
  • Sensor channel, 1-gang or 2-gang.
  • Brightness and colour temperature control can be adjusted separately.
  • Local control of System 3000 insert possible.
  • Wireless control of other devices for KNX possible as a sensor.
  • Temperature detection.
  • Insert function selection:Dimming behaviour and dimming characteristics can be set, staircase light function with switch-off pre-warning, soft-on and soft-off function, fading function, scene function (16 scenes), disable function, time delays.Auxiliary input can be used as an additional operating point for the System 3000 insert or for wireless control of other KNX devices as a sensor.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Power consumption:
max. 2.8 W

DALI rated voltage:
DC 16 V (typ.)

Output current:
max. 36 mA

Number of DALI devices:
max. 18

Number of DALI Power control units that can be connected in parallel:
max. 4

Colour temperature adjustment:
2000 to 10000K

Auxiliary units
Non-illuminated mechanical push buttons:
unlimited
2-wire auxiliary insert:
unlimited
3-wire auxiliary insert:
max. 10

Installation depth:
30 mm

Installation:
in device box in accordance with DIN 49073

Ambient temperature:
-5 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 540600

RFA, 436 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 540600

IFC, 15 Kb

Load


Flush-mounted DALI Power control unit insert
Operating instructions

User manual.

Order no. 5406 00

PDF, 451 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


Ordering info Features Downloads